IESNA:LM-63-2002
[TEST]P1644567
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-11)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2C-730-U-T2R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 82W 70CRI 3000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (32) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.68A 82.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11250.8
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 82.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
1065.4 1493.4 1896.8 2136.4 2328.6 2496.3 2618.9 2653.7 2700.4 2916.3 3332.4 3791.1 4225.4 4613.8 4932.5 
5179.3 5317.7 5359.7 5254.5 4985.5 4493.5 3773.0 2998.6 2296.2 1580.4 949.2 572.7 416.8 362.3 321.9 283.2 
225.4 160.6 95.7 13.4 0.0 0.0 
1065.4 1498.9 1873.0 2132.5 2326.3 2500.3 2622.1 2660.1 2707.5 2910.8 3322.1 3785.6 4208.8 4592.4 4911.2 
5159.5 5303.5 5350.2 5254.5 5002.9 4541.0 3765.8 2986.7 2281.2 1562.2 938.9 565.5 417.6 363.8 321.9 280.8 
223.1 159.0 98.9 14.2 0.0 0.0 
1065.4 1480.7 1852.5 2107.2 2313.6 2497.9 2634.0 2688.5 2736.0 2898.1 3241.4 3682.8 4101.2 4465.9 4781.5 
5024.3 5195.1 5274.2 5232.3 5035.4 4651.7 4048.2 3250.1 2515.3 1781.3 1097.9 658.9 444.5 378.1 331.4 285.5 
223.8 167.7 112.3 40.3 0.0 0.0 
1065.4 1474.4 1839.0 2099.3 2320.7 2524.0 2690.9 2780.3 2831.7 2944.0 3199.5 3583.1 3976.2 4327.4 4634.3 
4879.5 5080.4 5214.9 5262.4 5183.3 4940.4 4459.5 3817.3 3027.1 2229.0 1445.1 862.2 525.2 396.3 340.9 290.3 
228.6 179.6 121.8 46.7 0.0 0.0 
1065.4 1431.7 1779.7 2053.4 2278.8 2502.6 2702.8 2844.3 2925.8 3011.2 3177.4 3447.1 3794.3 4136.8 4424.7 
4696.8 4927.0 5111.3 5267.1 5339.1 5271.9 4965.0 4494.3 3829.9 3043.7 2189.4 1389.0 810.0 489.6 382.8 332.2 
266.6 197.0 136.0 58.5 0.0 0.0 
1065.4 1373.9 1714.0 1987.7 2214.7 2452.8 2692.5 2887.1 3023.1 3132.3 3250.9 3415.4 3658.3 3976.2 4306.1 
4602.7 4845.5 5049.6 5266.3 5469.6 5604.1 5609.6 5397.6 4947.6 4259.4 3406.7 2486.0 1605.7 919.1 560.0 391.5 
280.0 171.6 107.6 41.9 0.0 0.0 
1065.4 1325.7 1612.0 1882.5 2112.7 2346.8 2584.9 2807.2 3008.9 3167.9 3314.2 3452.6 3603.7 3813.3 4083.0 
4408.9 4758.5 5099.4 5441.1 5840.6 6218.7 6426.7 6551.7 6527.9 6265.3 5650.7 4703.1 3529.3 2294.6 1229.2 
598.0 302.9 189.8 122.6 64.9 5.5 0.0 
1065.4 1252.9 1475.2 1712.5 1937.1 2153.8 2366.6 2583.3 2803.2 3014.4 3206.6 3374.3 3538.8 3713.6 3903.5 
4117.0 4386.8 4703.9 5062.2 5540.0 6246.3 6869.6 7155.2 7495.3 7670.1 7564.1 7022.3 6051.0 4776.7 3338.7 
2326.3 1453.0 703.2 234.9 106.0 19.0 0.0 
1065.4 1185.7 1332.0 1504.4 1693.5 1882.5 2069.2 2252.7 2437.8 2629.2 2815.9 2997.0 3195.5 3420.2 3648.8 
3912.2 4207.2 4522.0 4908.8 5406.3 6373.7 7212.1 7677.2 8317.1 9066.2 9662.6 9748.8 9299.5 7971.5 
6291.4 4647.0 2618.9 1038.6 367.8 147.1 41.9 0.0 
1065.4 1175.4 1314.6 1476.0 1665.0 1851.7 2024.9 2204.5 2398.2 2591.2 2758.9 2939.3 3135.4 3350.6 3578.4 
3838.6 4133.6 4457.9 4838.4 5348.6 6271.6 7141.7 7613.9 8284.7 9077.2 9712.4 9863.5 9418.2 8063.2 
6315.9 4590.0 2471.8 966.6 358.3 157.4 42.7 0.0 
1065.4 1115.3 1184.9 1279.0 1384.2 1512.3 1644.4 1778.9 1915.0 2065.2 2205.2 2327.1 2469.4 2615.0 2786.6 
2968.5 3182.9 3424.1 3764.3 4246.0 4954.7 5481.5 5955.3 6599.1 7288.1 7731.0 7741.3 7253.3 6083.4 4643.0 
3001.0 1325.7 514.1 208.8 73.6 18.2 0.0 
1065.4 1084.4 1124.0 1178.6 1253.7 1335.2 1425.3 1513.9 1619.9 1717.2 1811.3 1902.3 1991.7 2081.8 2172.8 
2281.2 2411.7 2571.5 2806.4 3224.8 3659.8 3954.1 4286.3 4734.8 5165.9 5328.0 5086.8 4516.5 3641.7 2760.5 
1748.8 787.8 329.8 144.7 60.9 14.2 0.0 
1065.4 1047.3 1056.7 1084.4 1125.6 1179.3 1234.7 1290.9 1347.0 1399.2 1445.1 1476.0 1504.4 1525.0 1533.7 
1541.6 1551.9 1570.9 1640.5 1747.3 1793.9 1787.6 1798.7 1832.7 1835.1 1721.2 1479.1 1175.4 830.5 596.4 420.0 
276.1 171.6 102.0 53.8 15.8 0.0 
1065.4 994.3 961.8 956.3 973.7 1005.3 1039.3 1067.8 1087.6 1097.1 1093.1 1077.3 1052.8 1015.6 970.5 
914.4 856.6 796.5 736.4 684.2 642.3 617.0 605.9 600.4 590.1 567.1 529.2 471.4 386.8 304.5 243.6 189.8 135.3 
86.2 44.3 11.9 0.0 
1065.4 950.0 894.6 888.3 910.4 940.5 969.7 989.5 995.0 987.1 968.2 938.9 900.9 856.6 806.0 756.2 
711.1 670.0 637.5 613.0 598.0 592.4 594.0 599.6 605.9 601.1 578.2 534.7 465.1 367.8 281.6 215.9 152.7 82.3 40.3 7.9 
0.0 
1065.4 912.8 855.8 858.2 886.7 915.2 938.1 949.2 946.8 928.6 900.9 866.1 821.8 776.7 738.8 705.6 
678.7 658.9 643.9 632.0 618.5 607.5 602.7 599.6 597.2 587.7 558.4 517.3 472.2 406.6 318.8 226.2 139.2 87.0 35.6 4.7 
0.0 
1065.4 882.7 832.9 844.0 872.4 897.8 914.4 919.9 908.0 882.7 847.9 809.2 768.8 733.2 710.3 699.2 
695.3 680.2 658.9 639.9 622.5 592.4 541.8 517.3 502.3 485.7 470.6 454.0 434.2 406.6 356.7 281.6 236.5 175.6 67.2 0.8 
0.0 
1065.4 857.4 817.1 833.7 860.6 881.1 894.6 891.4 874.0 843.2 806.8 769.6 736.4 713.5 703.2 697.6 688.9 
673.1 647.8 597.2 569.5 556.8 541.0 526.0 508.6 490.4 467.5 447.7 431.1 407.4 374.9 342.5 302.2 225.4 106.0 0.0 0.0 
1065.4 838.4 809.2 828.9 852.7 869.3 876.4 867.7 844.0 810.8 774.4 740.4 715.8 698.4 685.8 671.5 653.3 
609.1 582.9 575.8 566.3 556.1 543.4 529.2 511.8 492.0 471.4 447.7 412.9 376.5 318.0 273.7 212.8 141.6 55.4 0.0 0.0 
1065.4 832.9 805.2 825.8 845.6 860.6 864.5 852.7 827.4 792.6 757.0 725.3 700.8 682.6 664.4 646.2 602.7 
575.0 569.5 565.5 559.2 551.3 541.0 524.4 506.2 486.5 461.9 431.9 387.6 347.2 291.9 238.1 174.8 109.2 68.0 0.0 0.0 
1065.4 825.0 800.5 821.0 838.4 851.9 851.9 838.4 810.8 775.9 739.6 710.3 685.0 666.8 645.4 620.1 577.4 
560.8 560.0 552.9 545.8 535.5 523.6 516.5 504.6 490.4 472.2 447.7 411.3 358.3 287.1 227.8 160.6 147.9 38.8 0.0 0.0 
1065.4 825.0 798.1 821.0 836.9 849.5 850.3 834.5 808.4 772.8 734.8 704.0 680.2 662.0 639.1 613.0 569.5 
556.8 555.3 547.4 540.2 529.2 520.5 514.1 503.9 489.6 473.0 446.9 408.9 348.8 282.4 224.6 150.3 149.5 31.6 0.0 0.0 
